text.skipToContent text.skipToNavigation

Catalog No. : ALTF03HBC3024

Description:  ALU COV 3IN HOR BEND 30D 24R

UPC: 785055000372

Made or assembled in Canada.

Aluminum cable channel fitting cover 3 inches width horizontal bend 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

30°

Width

76.2 mm

Suitable for cable ladder

Y

Material

Aluminium

Change of direction

Horizontal

Documents/Support Tools

Sales Drawing

Click here