text.skipToContent text.skipToNavigation

Catalog No. : ALTF01VOC9012

Description:  ALU COV 1IN VERT OUT 90D 12R

UPC: 785055967972

Made or assembled in Canada.

Aluminum cable channel fitting cover 1.5 inches width vertical outside 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

90°

Width

38.1 mm

Suitable for cable ladder

Y

Material

Aluminium

Change of direction

Vertically rising

Documents/Support Tools

Sales Drawing

Click here