text.skipToContent text.skipToNavigation

Catalog No. : ALTF01SVO6012

Description:  AL CH.1IN SOL VERT OUT 60D 12R

UPC: 785055994053

Made or assembled in Canada.

Aluminum cable channel fitting 1.5 inches width solid trough vertical outside bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

1.5 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically rising

Deflection (angle)

Other

Inner radius

304.8 mm

Cable tray width

38.1 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here