text.skipToContent text.skipToNavigation

Catalog No. : ALTF01SVI9012

Description:  ALUM 1.5INW CHNL TRAY VI90 12INRAD

UPC: 622538073815

Made or assembled in Canada.

Aluminum cable channel fitting 1.5 inches width solid trough vertical inside bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

1.5 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically declining

Deflection (angle)

90°

Inner radius

304.8 mm

Cable tray width

38.1 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here