text.skipToContent text.skipToNavigation

Catalog No. : ALTF01SVI4524

Description:  AL CHANN 1IN SOL VI 45D 24R

UPC: 753554073890

Made or assembled in Canada.

Aluminum cable channel fitting 1.5 inches width solid trough vertical inside bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

1.5 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically declining

Deflection (angle)

45°

Inner radius

609.6 mm

Cable tray width

38.1 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here