text.skipToContent text.skipToNavigation

Catalog No. : ALTF01SHT12

Description:  ALUM 1.5INW CHNL TRAY HT 12INRAD

UPC: 622538073839

Made or assembled in Canada.

Aluminum cable channel fitting 1.5 inches width solid trough horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

ETIM EC001544 Tee for cable tray

Cable tray width

38.1 mm

Construction type

T-piece horizontal

Inner radius

304.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here