text.skipToContent text.skipToNavigation

Catalog No. : ALTF01SHT0

Description:  ALUM 1.5INW CHNL TRAY HT NON-RAD

UPC: 622538076533

Made or assembled in Canada.

Aluminum cable channel fitting 1.5 inches width solid trough horizontal tee zero radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

No radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

ETIM EC001544 Tee for cable tray

Cable tray width

38.1 mm

Construction type

T-piece horizontal

Inner radius

0 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here