text.skipToContent text.skipToNavigation

Catalog No. : ALTF01SHB9024

Description:  AL 1.5INW CHNL TRAY H90 24RAD

UPC: 786210768946

Made or assembled in Canada.

Aluminum cable channel fitting 1.5 inches width solid trough horizontal bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

1.5 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

90°

Inner radius

609.6 mm

Cable tray width

38.1 mm

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here