text.skipToContent text.skipToNavigation

Catalog No. : ALTF01SFC-3E

Description:  AL COV 1IN SOL FL 3M PAINT

UPC: 753554099470

Made or assembled in Canada.

Aluminum solid flanged cover epoxy coated 1.5 inches width 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Finish

Epoxy Coated

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

38.1 mm

Cover width

1.5 inch

Suitable for cable ladder

Y

Length

3000 mm

Material

Aluminium

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here