text.skipToContent text.skipToNavigation

Catalog No. : ALTC06V-3H

Description:  AL CHAN. STR 6W VEN 10FT

UPC: 785055625735

Made or assembled in Canada.

Aluminum cable channel straight section 6 Inches width ventilated trough 10 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

10 ft

ETIM EC000047 Cable tray/wide span cable tray

Width

152.4 mm

Length

3048 mm

Mounting perforation in bottom

Y

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here