text.skipToContent text.skipToNavigation

Catalog No. : ALTC06V-3E

Description:  AL CHANNEL 6IN VENT 3M EPOXY

UPC: 753554087163

Made or assembled in Canada.

Epoxy coated Aluminum cable channel straight section 6 Inches width ventilated trough 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Finish

Epoxy Coated

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

3 m

ETIM EC000047 Cable tray/wide span cable tray

Width

152.4 mm

Length

3000 mm

Mounting perforation in bottom

Y

Material

Aluminium

Surface protection

Other

With cover

N

Documents/Support Tools

Sales Drawing

Click here