text.skipToContent text.skipToNavigation

Catalog No. : ALTC06S-3E

Description:  AL CHANNEL 6IN SOL 3M PAINTED

UPC: 753554109650

Made or assembled in Canada.

Aluminum cable channel straight section 6 Inches width solid through 3 meters length epoxy painted
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

3 m

Documents/Support Tools

Sales Drawing

Click here