text.skipToContent text.skipToNavigation

Catalog No. : ALTC04V-3U

Description:  AL CHAN. STR 4W VENT 10FT

UPC: 785055625537

Made or assembled in Canada.

Aluminum cable channel straight section 4 Inches width solid trough 10 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Length

10 ft

ETIM EC000047 Cable tray/wide span cable tray

Width

101.6 mm

Length

3048 mm

Mounting perforation in bottom

N

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here