text.skipToContent text.skipToNavigation

Catalog No. : ALTC01V-3H

Description:  ALU CH. 1.5IN VENT 3M SS HWK

UPC: 753554049390

Made or assembled in Canada.

Aluminum cable channel straight section 1.5 inch width ventilated trough 10 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

Length

10 ft

ETIM EC000047 Cable tray/wide span cable tray

Width

38 mm

Length

3048 mm

Mounting perforation in bottom

Y

Material

Aluminium

With cover

N

Documents/Support Tools

Sales Drawing

Click here