text.skipToContent text.skipToNavigation

Catalog No. : ALT038-30

Description:  LT FLEX.METAL COND.AL 3/8 INX 30ME

UPC: 786210616797

3/8 Inch X 30 M, Liquidtight Flexible Metal Conduit, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For Use Where Weight or Corrosive Atmospheres are an Issue

Specifications

Radius

2 in , 50.8 mm

Material

Aluminum

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/8 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/8 inch

Outer diameter

18.03 mm

Inner diameter

12.29 mm

Material

Aluminium

Bending radius, static

50.8 mm

Weight

0.16 kg/m

Colour

Metallic

Documents/Support Tools

Sales Drawing

Click here