text.skipToContent text.skipToNavigation

Catalog No. : ALND-P366

Description:  CONDUIT FTNG STR PG36 NW36 IP66 BLK

UPC: 786209943316

LAD Connector Straight, PG Thread - Thread 36, Fits to Conduit Size NW/Metric 36/40, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , PG36 Thread

Compliance and Certifications

POPs POPs 28 Compliant