text.skipToContent text.skipToNavigation

Catalog No. : ALND-P213

Description:  CONDUIT FTNG STR PG21 NW23 IP66 BLK

UPC: 786209943293

LAD Connector Straight, PG Thread - Thread 21, Fits to Conduit Size NW/Metric 23/25, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , PG21 Thread

Compliance and Certifications

POPs POPs 28 Compliant