text.skipToContent text.skipToNavigation

Catalog No. : ALND-M200

Description:  CONDUIT FTNG STR M20 NW10 IP66 BLK

UPC: 786209943095

Smart Line Straight Black Connector with Integral Cone Seal, Material Polyamide 6, Thread Size - M20x1.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy push-in installation
  • Easy re-opening with screwdriver
  • Space savings due to compact design
  • Self-extinguishing, free of halogens and cadmium
  • Excellent impact strength
  • Fits both conduit profiles - fine (T) and coarse (G)

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M20x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant