Catalog No. : ALCC-4/0-2N
Description: Weld Alum Comp Term 4/0 2N
UPC: 783786692927
Welded Aluminum, Compression Terminal, Cable To Flat, Cable - Stranding Size 4/0 AAC, 2 X 3 inch, 2-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |