text.skipToContent text.skipToNavigation

Catalog No. : ALCC-35-4N

Description:  Weld Alum Comp Term 350 AAC 4N

UPC: 783786692903

Welded Aluminum, Compression Terminal, Cable To Flat, Cable - Stranding Size 350 AAC, 3 X 3 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant