text.skipToContent text.skipToNavigation

Catalog No. : ALCC-151-4NN30

Description:  Weld Alum Comp Term 1510 AAC 4NN 30

UPC: 783786692873

Welded Aluminum, Compression Terminal, Cable To Flat at 30 Degrees, Cable - Stranding Size 1510 AAC, 4 X 4 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

30 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac