Catalog No. : ALCC-151-4NN15
Description: ALUM COMP TERM 15 DEG
UPC: 783786084647
Welded Aluminum, Compression Terminal, Cable To Flat at 15 Degrees, Cable - Stranding Size 1510 AAC, 4 X 4 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
|
Special Features |
15 Degree Bend |
Specifications
|
End Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |