text.skipToContent text.skipToNavigation

Catalog No. : ALCC-140-4NR

Description:  Weld Alum Comp Term 1400 AAC 4N Tin

UPC: 783786692842

Welded Aluminum, Compression Terminal, Cable To Flat, Cable - Stranding Size 1400 AAC, 3 X 3 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor. Tin-Plated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac