text.skipToContent text.skipToNavigation

Catalog No. : ALCC-140-4NN

Description:  Weld Alum Comp Term 1400 AAC 4NN

UPC: 783786692835

Welded Aluminum, Compression Terminal, Cable To Flat, Cable - Stranding Size 1400 AAC, 4 X 4 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac