Catalog No. : ALCC-140-4N90
Description: Weld Alum Comp Term 1400 AAC 4N 90
UPC: 783786692859
Welded Aluminum, Compression Terminal, Cable To Flat at 90 Degrees, Cable - Stranding Size 1400 AAC, 3 X 3 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |