text.skipToContent text.skipToNavigation

Catalog No. : ALCC-130-4N

Description:  Weld Alum Comp Term 1300 AAC 4N

UPC: 783786692811

Welded Aluminum, Compression Terminal, Cable To Flat, Cable - Stranding Size 1272-1300 AAC, 3 X 3 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac