text.skipToContent text.skipToNavigation

Catalog No. : ALCC-120-4N90

Description:  Weld Alum Comp Term 1200 AAC 4N 90

UPC: 783786692804

Welded Aluminum, Compression Terminal, Cable To Flat at 90 Degrees, Cable - Stranding Size 1200 AAC, 3 X 3 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Compression

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here