Catalog No. : ALCC-111-4N
Description: Weld Alum Comp Term 1100 AAC 4N
UPC: 783786692743
Welded Aluminum, Compression Terminal, Cable To Flat, Cable - Stranding Size 1100 AAC, 3 X 3 inch, 4-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |