Catalog No. : ALCC-100-2N
Description: Weld Alum Comp Term 1000 AAC 2N
UPC: 783786692682
Welded Aluminum, Compression Terminal, Cable To Flat, Cable - Stranding Size 1000 AAC, 2 X 3 inch, 2-Hole Pad, All Pads are Finished on Both Sides. Cable Ranges and Crimping Dies Marked on Connector. Cable Pocket Coated with Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |