Catalog No. : ALAD-P366
Description: CONDUIT FTNG 45D PG36 NW36 IP66 BLK
UPC: 786209943040
LAD Connector 45 Degree Elbow, PG Thread - Thread 36, Fits to Conduit Size NW/Metric 36/40, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Liquid tight connectors |
Special Features |
Easy Push-In Installation |
Application |
Machine Building, Installation and Construction Industries |
Specifications
Material |
Polyamide 6 |
Color |
Black |
Temperature Rating |
-40 to +105 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW36 , PG36 Thread |