Catalog No. : ALAD-P299
Description: CONDUIT FTNG 45D PG29 NW29 IP66 BLK
UPC: 786209943033
LAD Connector 45 Degree Elbow, PG Thread - Thread 29, Fits to Conduit Size NW/Metric 29/32, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Liquid tight connectors |
Special Features |
Easy Push-In Installation |
Application |
Machine Building, Installation and Construction Industries |
Specifications
Material |
Polyamide 6 |
Color |
Black |
Temperature Rating |
-40 to +105 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW29 , PG29 Thread |