Catalog No. : ALAD-P112
Description: CONDUIT FTNG 45D PG11 NW12 IP66 BLK
UPC: 786209942982
LAD Connector 45 Degree Elbow, PG Thread - Thread 11, Fits to Conduit Size NW/Metric 12/16, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Liquid tight connectors |
Special Features |
Easy Push-In Installation |
Application |
Machine Building, Installation and Construction Industries |
Specifications
Material |
Polyamide 6 |
Color |
Black |
Temperature Rating |
-40 to +105 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW12 , PG11 Thread |