text.skipToContent text.skipToNavigation

Catalog No. : ALAD-M162

Description:  CONDUIT FTNG 45D M16 NW12 IP66 BLK

UPC: 786209942852

Smart Line 45 Degree Black One-Piece Elbow with Integral Cone Seal, Material-Polyamide 6, Conduit Size NW12, Thread Size - M16x1.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Economical
  • Easy push-in installation
  • Easy re-opening with screwdriver
  • Space savings due to compact design
  • Self-extinguishing, free of halogens and cadmium
  • Excellent impact strength
  • Fits both conduit profiles - fine (T) and coarse (G)

Descriptors

Category

Liquid tight connectors

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , M16x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant