Alternate Catalog No. : AL 605 NSC
Catalog No. : AL605NSC
Description: ALUM COMP LUG 636-700KCMIL 2HOLE
UPC: 783786694013
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8.750 inches, Barrel 4.188 inches, Pad 2.173 inch wide, .685 inch thick, 3.188 inch long. |
|
Wire Size |
636 to 700 kcmil |
Documents/Support Tools
|
SDS |