text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 600-58 TN

Catalog No. : AL600-58TN

Description:  AL 600-58 TN

UPC: 783786694006

Tin Plated Aluminum Lug, 1-Hole Pad with 11/16 inch Diameter Hole. Overall Length 5-11/16 inch, Pad 1-57/64 inch wide x 1-9/16 inch long x 1/2 inch Thick. Barrel 3 inch long x 1-27/32 inch outside Diameter. 600 kcmil AL9CU UL Listed, 300 MM2, 550 kcmil, 477, 26/7, 556.5, 18/1 ACSR. DIES 1 5/16 115H 786 936 473. Oxide Inhibitor, Black Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Temperature Rating

90 C

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Overall Length 5.687 inch, Pad 1.891 inch wide x 1.562 inch long x 0.505 inch Thick.

Wire Size

600 kcmil , 300 mm2 , 550 kcmil , 477(26/7) ACSR AWG , 556.5(18/1) ACSR AWG

Documents/Support Tools

SDS

Click here