Alternate Catalog No. : AL 500-48
Catalog No. : AL500-48
Description: AL 1HOLE NEMA LUG 500 1/2INBOLT
UPC: 783786693924
Aluminum One-Hole NEMA Lugs, concentric 477-500 kcmil, compact 600 kcmil, ACSR 397.5 (26/7) and 477 (18/1), bolt size 1/2, installing dies 106A, 300, 317, 1 5/16, 14A, 15A. Length 5-7/16 inch. Pad 1-3/4 inch wide x 1-1/2 inch long x 29/64 inch thick. (1) 9/16 inch diameter hole. Barrel 2-15/16 inch long x 1-5/16 inch outside Diameter. Oxide Inhibitor. Pink Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5-7/16 inches |
|
Wire Size |
500 kcmil |