Catalog No. : AL426
Description: CLEVIS 200A 4-3/16X3-1/4 W/INSULATO
UPC: 624871007564
Made or assembled in Canada.
Clevis 200 A. Constructed of 3/16 inch x 1-1/2 inch flat mild steel has 5/8 inch diameter pin and complete with No. IB135 insulator 11/16 inch round mounting hole. All ferrous parts are hod dip galvanized. Add suffix NI if insulator is not required.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Clevis |
Special Features |
Complete with IB135 insulator |
Specifications
Material |
Steel |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |