text.skipToContent text.skipToNavigation

Catalog No. : AL425

Description:  CLEVIS 100A 4-3/16X2-1/8 W/INSULATO

UPC: 624871024202

Made or assembled in Canada.

Clevis 100A. Constructed of 3/16 inch x 1-1/2 inches flat mild steel has 1/2 inch diameter pin and complete with No. IB134 insulator 11/16 inch round mounting hole. All ferrous parts are hod dip galvanized. Add suffix NI if insulator is not required.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Special Features

Complete with IB134 insulator

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Documents/Support Tools

Sales Drawing

Click here