Catalog No. : AL42/125/C90/BL
Description: 90D PA66 FITTING 1-1/4NPT 42MM-BL
UPC: 5020963006647
Descriptors
Category |
Electrical fittings |
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
Material |
Polyamide/Nylon 6.6 |
Color |
Black |
Connection |
90 degrees |
Cable Entry |
1-1/4 Inch NPT Thread |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
NC 42mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
42 mm |
Degree of protection (IP) |
IP66 |
Model |
90°-elbow |
Construction type |
External thread |
Type of connection |
Snap connection |
Thread type |
NPT |
Thread connection size |
Other |
Thread length |
16 mm |
Thread length |
0.63 inch |
Material |
Polyamide (PA) |
Colour |
Black |
Approved in combination with protective conduit UR |
Y |
Approved in combination with protective conduit DIN EN 61386-23 |
Y |