Alternate Catalog No. : AL 4-516
Catalog No. : AL4-516
Description: AL 1HOLE NEMA LUG BOLT 5/16
UPC: 783786693801
Aluminum One-Hole NEMA Lug, concentric # 4 Stranded AL-CU, installing dies TB, 37, 375, 162. Length 2-1/4 inch. Pad 5/8 inch wide x 31/32 inch long x 3/16 inch thick. (1) 3/8 inch diameter hole. Oxide Inhibitor. Orange Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
Category |
Wire connectors |
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
Connection |
Compression |
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Dimensions
Size |
Length 2-1/4 inches |
Wire Size |
#4 AWG |