Alternate Catalog No. : AL 4/0 N
Catalog No. : AL4/0N
Description: AL 2HOLE NEMA STR LUG 4/0
UPC: 783786693665
Aluminum Two-Hole NEMA Lugs - Straight Lug, Concentric 4/0 Stranded AL-CU, Installing Dies TX ,71H, 298, 840, 11A. Length 6 inch. Pad 1-3/16 inch wide x 3-11/32 inch long x 5/16 inch thick. Barrel 1-15/16 inch long x 7/8 inch Outside Diameter. (2) 9/16 inch Diameter holes on 1-3/4 inch centers. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6 inches |
|
Wire Size |
4/0 AWG |