Alternate Catalog No. : AL 350 NTN
Catalog No. : AL350NTN
Description: AL TIN 2HOLE NEMA STR LUG 350
UPC: 783786693610
Tin Plated Aluminum Two-Hole NEMA Lugs - straight lug, 350 kcmil AL9CU, 336.4 kcmil, 400 kcmil Compact, ACSR 266.8 (26/7) and 336.4 (18/1), installing dies 96, 299, 655, 1 1/8-2, 13A. Length 6-9/16 inch. Pad 1-35/64 inch wide x 3-9/16 inch long x 23/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch Centers. Barrel 2-3/16 inch x 1-7/64 Outside DIameter. Oxide Inhibitor. Brown Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 6-9/16 inches |
|
Wire Size |
350 kcmil |