Alternate Catalog No. : AL 350 N 20 HS
n° de catalogue : AL350N20HS
Description: ALUM LUG 350MCM 20 IN W HEAT SHRINK
UPC: 783786340101
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descripteurs
|
Catégorie |
Connecteurs de fils |
|
Caractéristiques spéciales |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Spécifications
|
Connexion |
Compression |
|
Matériau |
Aluminium |
|
Isolation |
non isolee |
Classifications
|
Marque de produit |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Grosseur |
20 inch long |
|
Calibre de fils |
336.4 to 350 kcmil , 400 kcmil , 266.8 (26/7) ACSR AWG , 336.4 (18/1) ACSR AWG |
Documents/outils d'aide
|
SDS |