Alternate Catalog No. : AL 350-48
Catalog No. : AL350-48
Description: AL 1HOLE NEMA LUG CONC 350 & 336.4
UPC: 783786693634
Aluminum One-Hole NEMA Lugs, 336.4 - 350 kcmil AL-CU, ACSR 266.8 (26/7) and 336.4 (18/1), bolt size 1/2, installing dies 96, 299, 655, 11/8-1, 13A, 705. Length 4-1/4 inch, Pad 1-35/64 inch wide x 1-5/16 inch long x 23/64 inch thick. (1) 9/16 inch Diameter hole. Barrel 2-7/32 inch x 1-7/64 inch Outside Diameter. Oxide Inhibitor. Brown Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 4-1/4 inches |
|
Wire Size |
350 kcmil |