text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL34/U175/45/000620

Catalog No. : AL34U17545000620

Description:  45D PA66 FITTING U175 34MM-BL

UPC: 5020963017179

Connector Conduit Fitting, 45 Degree Elbow, Conduit Size 34, 1-3/4 Inch Connector UNEF Thread, Swivel Internal Thread, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Insertion into Threaded Entries or Knockout to Connect Conduit

Specifications

Material

Polyamide/Nylon 6.6

Color

Black

Connection

45 degrees

Cable Entry

1-3/4 Inch UNEF Thread

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 34mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant