text.skipToContent text.skipToNavigation

Catalog No. : AL28RT

Description:  FITTIN.REMOV.TOOL/NC28 CONDUIT

UPC: 5020963016172

Adaptalok Removal Tool for 28mm Conduit Fitting Size
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Pipe extractors

Application

Allows Easy Removal of Fittings from Conduit

Specifications

Material

Polyamide/Nylon 6

Finish

Black

Classifications

Brand Name

Adaptaflex

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant