Alternate Catalog No. : AL 250-48
Catalog No. : AL250-48
Description: AL 1HOLE LUG CONCENTRIC 250 & 4/0
UPC: 783786693443
Aluminum One-Hole NEMA Lugs, concentric 250 kcmil and 4/0 Stranded, ACSR 4/0 AL-CU, 120 MM2, bolt size 1/2, installing dies TX, 76, 249, 840, 11A. Length 3-5/8 inch. Pad 1-15/64 inch wide x 1-5/16 inch long x 19/64 inch thick. Barrel 1-9/16 inch long x 29/32 inch Outside Diameter. Oxide Inhibitor. Red Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3-5/8 inches |
|
Wire Size |
250 kcmil , 4/0 STR AWG , 4/0 ACSR AWG , 120 mm2 |