Alternate Catalog No. : AL21/U119/C90/000620
Catalog No. : AL21U119C90000620
Description: FIXED 90D U119 IP66/NC21 COND BLK
UPC: 5020963010163
Connector Conduit Fitting, 90 Degree Elbow, Conduit Size 21, 1-3/16 Inch Connector UNEF Thread, Swivel Internal Thread, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
Material |
Polyamide/Nylon 6.6 |
Color |
Black |
Connection |
90 degrees |
Cable Entry |
1-3/16 Inch UNEF Thread |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
NC 21mm |