text.skipToContent text.skipToNavigation

Catalog No. : AL211616/Y/BL

Description:  Y-PIECE PA66 21/16/16MM-BL

UPC: 5020963017919

3-Way Polyamide (Nylon) 66 Conduit Fitting, Nominal Conduit Size Combination 21x16x16mm, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Special Features

High Impact Resistance and Very High UV Protection

Application

For Coupling Three Corrugated Flexible Conduits

Specifications

Material

Polyamide/Nylon 6.6

Color

Black

Classifications

Brand Name

Adaptaflex

Dimensions

Trade Size

21x16x16 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 241 Compliant
ETIM EC001172 Coupler for corrugated plastic hoses

Material

Plastic

Material quality

Polyamide (PA)

Degree of protection (IP)

IP68

Model

Y-piece

Nominal size

16-21 mm

Colour

Black