text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL16/U094/C90/000620

Catalog No. : AL16U094C90000620

Description:  ALOK C90 INT UNEF 15/16

UPC: 5020963035937

Connector Conduit Fitting, 90 Degree Elbow, Conduit Size 16, 15/16 Inch Connector UNEF Thread, Swivel Internal Thread, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Insertion into Threaded Entries or Knockout to Connect Conduit

Specifications

Material

Polyamide/Nylon 6.6

Color

Black

Connection

90 degrees

Cable Entry

15/16 Inch UNEF Thread

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 16mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant